IESNA:LM-63-2002
[TEST]P953118
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62853
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7374.6 9233.7 10914.3 12215.3 13276.2 13876.5 14158.7 14259.3 14768.7 15858.8
17659.5 19933.8 22172.5 23960.2 25524 26951.6 27853.5 28083.9 27529.1 26124.2
23288.6 18386.2 15177.5 12711.7 10067.5 7082.6 4655.8 3263.9 2546.9 2199.7
1995.3 1677.4 1421.1 493.2 240.1 38.9 0
7374.6 9298.6 10995.4 12319.1 13292.5 13951.1 14288.5 14382.6 14804.4 15787.4
17451.8 19680.8 21877.3 23726.6 25306.6 26734.2 27804.8 28190.9 27837.3 26646.6
24278.1 19748.9 15790.7 13260 10648.2 7721.8 5077.5 3426.1 2628 2277.6
2014.8 1703.3 1434 610 256.3 48.7 0
7374.6 9217.5 10881.8 12218.6 13260 14016 14434.5 14613 14943.9 15826.4
17244.2 19223.3 21332.2 23191.2 24693.4 25893.9 27019.7 27568 27428.5 26477.9
24573.4 21462 17107.9 14071.1 11478.8 8643.2 5771.9 3834.9 2835.6 2355.5
2079.7 1810.4 1550.8 1184.2 603.5 71.4 0
7374.6 9217.5 10833.2 12166.6 13279.5 14132.8 14703.8 15002.3 15313.8 15995.1
17049.5 18584.1 20407.5 22156.3 23564.4 24719.4 25689.5 26474.6 26685.5 26374
25228.8 23103.6 20118.8 16585.6 13260 10304.3 7205.9 4613.6 3147.1 2394.4
2066.7 1794.2 1531.4 1219.9 856.5 334.2 0
7374.6 8944.9 10512 11881.1 13055.6 14093.8 14921.2 15469.5 15819.9 16358.5
17234.5 18360.3 19817 21299.7 22633.2 23781.7 24716.1 25546.7 26137.2 26296.2
25981.5 25014.6 23139.3 20303.7 16991.1 13607.2 10138.9 6683.5 4198.3 2816.2
2147.8 1907.7 1657.9 1265.3 853.3 266 0
7374.6 8802.2 10216.7 11550.2 12783.1 13925.1 14963.4 15784.2 16342.2 16864.6
17520 18460.9 19551 20845.5 22149.8 23447.6 24550.7 25413.7 26065.8 26604.4
27022.9 26883.4 26296.2 24962.7 22659.2 19674.3 15836.1 12143.9 8166.3 5041.9
3270.4 2235.4 1619 979.8 493.2 129.8 0
7374.6 8529.6 9759.3 11014.9 12234.8 13432 14587 15615.5 16468.8 17153.3
17847.7 18606.9 19440.7 20478.9 21669.6 23019.3 24407.9 25747.9 26935.3 27980
28930.7 29975.4 30445.8 30737.8 30672.9 29349.2 26821.8 22795.4 17468.1 11832.5
6829.5 3546.2 1810.4 1044.7 509.4 175.2 0
7374.6 8322 9308.3 10385.4 11501.5 12556 13688.3 14788.2 15845.8 16780.2
17714.6 18580.9 19366.1 20212.9 21101.8 22055.7 23162 24414.4 25783.6 27237.1
28823.6 31101.2 32940.8 34063.4 35341.7 36266.3 36386.4 35143.8 31912.3 26682.3
19440.7 12546.2 6394.8 2608.5 931.2 181.7 0
7374.6 7948.9 8643.2 9447.8 10330.3 11264.7 12215.3 13156.2 14087.4 15044.5
16047 16974.9 17983.9 19038.4 20135 21234.9 22454.8 23823.9 25339.1 27055.4
29060.4 32100.5 35117.8 37184.5 39822.2 42927.2 46249.5 48465.4 47991.7 43530.6
34345.6 22266.6 9444.6 2884.3 908.4 188.2 0
7374.6 7884 8575.1 9314.8 10148.6 11031.1 11933 12831.8 13720.7 14622.7
15511.7 16433.1 17406.4 18460.9 19551 20683.3 21942.1 23334 24891.3 26666
28667.9 31886.3 34926.4 37165 39984.5 43368.4 46995.7 49305.7 48867.7 44124.4
34141.2 20878 8000.8 2209.5 713.8 162.2 0
7374.6 7637.4 7994.3 8474.5 9055.2 9687.9 10327 10998.6 11693 12393.8
13101 13831 14567.5 15346.2 16183.3 17069 18042.3 19145.4 20475.7 21994.1
23843.4 26782.8 29011.8 31211.5 33894.7 37122.9 40153.2 41467.2 40094.8 34861.5
25734.9 14324.2 4130.2 866.3 288.8 64.9 0
7374.6 7455.7 7656.9 7945.6 8344.7 8776.2 9246.7 9730.1 10220 10742.3
11251.7 11741.6 12247.8 12750.6 13282.7 13844 14434.5 15151.5 15982.1 17059.3
18616.6 20550.3 21867.5 23340.5 25102.2 27022.9 28333.7 27876.2 25585.6 21290
15375.4 7867.8 2566.4 765.7 262.8 61.6 0
7374.6 7293.5 7322.7 7455.7 7673.1 7897 8192.2 8484.2 8773 9074.7
9337.5 9574.3 9772.2 9953.9 10080.5 10161.6 10242.7 10297.8 10388.7 10599.6
11105.7 11404.2 11459.4 11569.7 11741.6 11897.4 11472.3 10125.9 8205.2 6080.1
4133.4 2342.5 1174.5 496.4 240.1 84.4 0
7374.6 6952.8 6703 6573.2 6560.3 6612.2 6699.8 6797.1 6865.2 6907.4
6904.2 6823.1 6696.5 6518.1 6281.2 5992.5 5645.3 5285.2 4954.3 4646
4328.1 4045.8 3809 3614.3 3445.6 3273.6 3059.5 2770.8 2371.7 1836.4
1336.7 983.1 681.3 438 249.8 71.4 0
7374.6 6638.1 6180.7 5979.5 5930.8 5973 6063.9 6161.2 6209.9 6196.9
6128.7 6008.7 5833.5 5616.1 5363.1 5103.5 4834.2 4564.9 4298.9 4006.9
3711.6 3445.6 3250.9 3134.1 3088.7 3095.2 3088.7 2997.9 2774 2400.9
1826.6 1258.8 882.5 580.8 288.8 64.9 0
7374.6 6391.5 5840 5622.6 5632.3 5755.6 5891.9 5979.5 5986 5927.6
5814 5651.8 5460.4 5239.8 5006.2 4775.8 4532.5 4276.2 4013.4 3770
3585.1 3426.1 3319.1 3250.9 3192.5 3124.4 3017.3 2907 2770.8 2553.4
2222.4 1745.5 1145.3 632.7 301.7 64.9 0
7374.6 6154.7 5586.9 5440.9 5531.8 5700.5 5833.5 5898.4 5872.4 5771.9
5616.1 5431.2 5217.1 5006.2 4782.3 4564.9 4415.7 4237.2 4013.4 3834.9
3714.9 3555.9 3306.1 3108.2 2978.4 2851.9 2722.1 2592.3 2475.5 2368.4
2241.9 2037.5 1667.6 1278.3 749.5 181.7 0
7374.6 6021.7 5453.9 5372.8 5528.5 5690.7 5823.8 5862.7 5801.1 5642.1
5450.7 5233.3 4999.7 4792 4613.6 4513 4393 4269.7 4149.6 3883.6
3646.7 3458.6 3270.4 3095.2 2913.5 2754.5 2598.8 2456 2306.8 2134.8
1966.1 1813.6 1589.8 1372.4 960.4 373.1 0
7374.6 5908.1 5369.5 5359.8 5531.8 5687.5 5804.3 5817.3 5723.2 5551.2
5333.9 5093.8 4879.6 4681.7 4548.7 4435.1 4289.1 4091.2 3916 3705.1
3542.9 3361.2 3182.8 3020.6 2884.3 2744.8 2595.6 2443.1 2264.6 2066.7
1849.3 1657.9 1411.3 1067.4 707.3 295.2 0
7374.6 5843.2 5327.4 5356.6 5544.7 5697.2 5801.1 5781.6 5661.5 5457.1
5204.1 4967.2 4766.1 4613.6 4542.2 4370.3 4104.2 3796 3672.7 3568.9
3383.9 3241.2 3117.9 2936.2 2800 2692.9 2553.4 2387.9 2190 1972.6
1735.8 1632 1404.8 918.2 668.4 408.8 0
7374.6 5830.3 5301.4 5359.8 5548 5703.7 5797.8 5771.9 5625.9 5395.5
5139.2 4905.6 4707.7 4613.6 4503.3 4285.9 3896.6 3640.3 3575.4 3448.8
3286.6 3111.4 2946 2819.4 2741.6 2673.4 2546.9 2391.2 2203 1985.6
1755.2 1813.6 1447 966.8 736.5 272.5 0
7374.6 5830.3 5298.2 5369.5 5551.2 5707 5794.6 5781.6 5638.8 5398.7
5139.2 4902.3 4704.4 4616.8 4493.5 4272.9 3867.4 3643.5 3591.6 3445.6
3276.9 3085.5 2949.2 2780.5 2757.8 2673.4 2543.6 2391.2 2216 1982.4
1761.7 1787.7 1242.6 999.3 726.8 262.8 0
